Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ821-50-D-140
Part #:GRG8210177.00
Catalog #:GRG-BMQ821-50-D-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | H-Tap size: | 5/16-18 UNC in |
| C: | 6.38 in | BE: | 0.38 in |
| LQ: | 4.46 in | AK: | 4.5 |
| I: | 3.61 in | AJ: | 5.88 |
| Center Distance (in): | 2.06 in | N: | 4.68 |
| O*: | 2.08 in | A: | 3.81 |
| J: | 4.75 in | O: | 2.29 in |
| K: | 2.5 in | B: | 5.8 |
| T: | 1 | BF: | 0.41 |
| BD: | 6.5 | RQ: | 4.06 in |
| D: | 2.28 | F: | 3 |
| TAP Depth: | 0.63 in |
Technical Specifications
| Series Code: | GRG | Motor Frame Size: | 140 |
| Input HP: | 0.769 | Center Distance (in): | 2.06 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | BMQ-D |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | D |
| Output Key: | 1/4 x 1.44 | Output Shaft Orientation: | LR |
| Thrust Rating - output shaft: | 1144 | Model Code: | BMQ821 |
| Output HP: | 0.539 | Input RPM: | 1,750 |
| Output Style: | D | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 0.769 | Reducer Style: | Worm - Right Angle |
| Output RPM: | 35 | Mounting Style: | Base |
| Series Style: | GRG-BMQ-D | Ratio: | 50:1 |
| Overhung Load: | 1,385 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Frame Size: | 140TC |
| Series: | GRG Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.000 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 970 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,385 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310037409 | Weight: | 29.00 LB |

