Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-H821-30-H1-16
Part #:GRG8210507.16
Catalog #:GRG-H821-30-H1-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | D: | 2.28 |
| I: | 3.61 in | AG: | 6 |
| M: | 1.76 | AE2: | 0.4 |
| AD: | 4.99 | F: | 3 |
| U: | 0.625 in | J: | 4.75 in |
| AE1: | 0.61 | T: | 1 |
| V: | 1.94 in | Center Distance (in): | 2.06 in |
| C: | 6.38 in | G: | 1.44 |
| B: | 5.8 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.000 in |
| Output HP: | 0.896 | Assembly: | H-H1 |
| Input Keyway: | 3/16 X 1.38 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Series Code: | GRG |
| Input HP: | 1.129 | Thrust Rating - output shaft: | 1144 |
| Input RPM: | 1,750 | Mounting Style: | Shaft Mount |
| Input HP @ 1750 RPM: | 1.129 | Series Style: | GRG-H-H1 |
| Output Style: | H1 | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | H821 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 x 2.50 | Bore Code: | 16 |
| Output Shaft Orientation: | H1 | Ratio: | 30:1 |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 58 | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Ratio Range: | 30:1 |
| Input Style: | Solid Shaft | Center Distance (in): | 2.06 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 968 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,255 lb |
General Specifications
| UPC: | 690310037706 | Weight: | 26.00 LB |

