Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-HM821-7.5-H1-56-23
Part #:GRG8210514.23
Catalog #:GRG-HM821-7.5-H1-56-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AE2: | 0.4 |
| LM: | 7.07 | BD: | 6.5 |
| L: | 4.82 in | D: | 2.28 |
| Center Distance (in): | 2.06 in | BF: | 0.41 |
| G: | 1.44 | C: | 6.38 in |
| BE: | 0.38 in | F: | 3 |
| T: | 1.4375 | AD: | 4.99 |
| J: | 4.75 in | V: | 1.94 in |
| AJ: | 5.88 | B: | 5.8 |
| I: | 3.61 in | AG: | 6 |
| AK: | 4.5 | AE1: | 0.61 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.793 | Mounting Style: | Shaft Mount |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56 | Output RPM: | 233 |
| Bore Code: | 23 | Model Code: | HM821 |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Output Style: | H1 | Output Diameter (in): | 1.4375 in |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Frame Size: | 56C | Product Type: | Right Angle |
| Series Code: | GRG | Input Keyway: | 3/16 X 1.38 in |
| Center Distance (in): | 2.06 | Output HP: | 2.562 |
| Input RPM: | 1,750 | Series Style: | GRG-HM-H1 |
| Thrust Rating - output shaft: | 811 | Reducer Style: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Shaft Orientation: | H1 | Ratio: | 7.5:1 |
| Assembly: | HM-H1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Input HP: | 2.793 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,035 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 692 in/lbs |
General Specifications
| UPC: | 690310037928 | Weight: | 31.00 LB |

