Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-HM821-10-H1-56-23
Part #:GRG8210515.23
Catalog #:GRG-HM821-10-H1-56-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.38 in | BE: | 0.38 in |
| AD: | 4.99 | Center Distance (in): | 2.06 in |
| V: | 1.94 in | AE2: | 0.4 |
| L: | 4.82 in | AG: | 6 |
| G: | 1.44 | AJ: | 5.88 |
| F: | 3 | D: | 2.28 |
| B: | 5.8 | T: | 1.4375 |
| AE1: | 0.61 | BD: | 6.5 |
| AK: | 4.5 | BF: | 0.41 |
| J: | 4.75 in | LM: | 7.07 |
| U: | 0.625 in | I: | 3.61 in |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Input Keyway: | 3/16 X 1.38 in |
| Output RPM: | 175 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Style: | GRG-HM-H1 | Output Diameter (in): | 1.4375 in |
| Thrust Rating - output shaft: | 898 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft Orientation: | H1 | Motor Frame Size: | 56 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 2.464 | Model Code: | HM821 |
| Input HP: | 2.464 | Series Code: | GRG |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | Output HP: | 2.235 |
| Output Style: | H1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 10:1 | Center Distance (in): | 2.06 |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Input Bore (C Face): | 0.625 | Assembly: | HM-H1 |
| Mounting Style: | Shaft Mount | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 805 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,065 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310037959 | Weight: | 31.00 LB |

