Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-HM821-20-H1-56-18
Part #:GRG8210517.18
Catalog #:GRG-HM821-20-H1-56-18
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.8 | D: | 2.28 |
| U: | 0.625 in | T: | 1.125 |
| BD: | 6.5 | Center Distance (in): | 2.06 in |
| LM: | 7.07 | F: | 3 |
| G: | 1.44 | AE2: | 0.4 |
| AK: | 4.5 | V: | 1.94 in |
| AD: | 4.99 | I: | 3.61 in |
| J: | 4.75 in | C: | 6.38 in |
| AE1: | 0.61 | BE: | 0.38 in |
| BF: | 0.41 | L: | 4.82 in |
| AJ: | 5.88 | AG: | 6 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Frame Size: | 56C |
| Service Factor: | 1 | Reducer Style: | Worm - Right Angle |
| Assembly: | HM-H1 | Model Code: | HM821 |
| No. of Gear Reductions: | Single | Output RPM: | 87 |
| Ratio: | 20:1 | Bore Code: | 18 |
| Input HP: | 1.584 | Output Diameter (in): | 1.125 in |
| Ratio Range: | 20:1 | Output Key: | 1/4 X 2.50 |
| Series Code: | GRG | Motor Frame Size: | 56 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.38 in | Output Style: | H1 |
| Center Distance (in): | 2.06 | Series Style: | GRG-HM-H1 |
| Shaft Seal Material: | Viton | Mounting Style: | Shaft Mount |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.584 |
| Output Shaft Orientation: | H1 | Input Diameter (in): | 0.625 in |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | H1 |
| Output HP: | 1.338 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1144 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 964 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |
General Specifications
| UPC: | 690310038017 | Weight: | 31.00 LB |

