Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-HM821-25-H1-56-23
Part #:GRG8210518.23
Catalog #:GRG-HM821-25-H1-56-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1.4375 |
| J: | 4.75 in | BF: | 0.41 |
| U: | 0.625 in | D: | 2.28 |
| B: | 5.8 | I: | 3.61 in |
| AE1: | 0.61 | L: | 4.82 in |
| F: | 3 | C: | 6.38 in |
| G: | 1.44 | AE2: | 0.4 |
| AD: | 4.99 | AJ: | 5.88 |
| AG: | 6 | V: | 1.94 in |
| BE: | 0.38 in | LM: | 7.07 |
| Center Distance (in): | 2.06 in | BD: | 6.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | GRG |
| Input HP: | 1.333 | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Output HP: | 1.094 |
| Input HP @ 1750 RPM: | 1.333 | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Frame Size: | 56C |
| Output RPM: | 70 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.06 | Output Shaft Orientation: | H1 |
| Motor Frame Size: | 56 | Series Style: | GRG-HM-H1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Model Code: | HM821 | Bore Code: | 23 |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-H1 | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1144 |
| Output Style: | H1 | Output Diameter (in): | 1.4375 in |
| Output Shaft Assembly Code: | H1 | Input Keyway: | 3/16 X 1.38 in |
| Ratio: | 25:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 985 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,210 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310038086 | Weight: | 31.00 LB |

