Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-HM821-30-H1-56-19
Part #:GRG8210519.19
Catalog #:GRG-HM821-30-H1-56-19
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.75 in | AD: | 4.99 |
| L: | 4.82 in | BF: | 0.41 |
| V: | 1.94 in | I: | 3.61 in |
| AJ: | 5.88 | AG: | 6 |
| U: | 0.625 in | BD: | 6.5 |
| D: | 2.28 | AK: | 4.5 |
| AE1: | 0.61 | B: | 5.8 |
| F: | 3 | G: | 1.44 |
| AE2: | 0.4 | Center Distance (in): | 2.06 in |
| T: | 1.1875 | C: | 6.38 in |
| LM: | 7.07 | BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Model Code: | HM821 | Thrust Rating - output shaft: | 1144 |
| Bore Code: | 19 | Input HP: | 1.129 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Series Style: | GRG-HM-H1 |
| Frame Size: | 56C | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.1875 in |
| Output HP: | 0.896 | Output Shaft Orientation: | H1 |
| Motor Frame Size: | 56 | Input Keyway: | 3/16 X 1.38 in |
| Output RPM: | 58 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Center Distance (in): | 2.06 |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.625 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 1.129 |
| Output Style: | H1 | Assembly: | HM-H1 |
| Mounting Style: | Shaft Mount | Ratio: | 30:1 |
| Series Code: | GRG | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | H1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 968 in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,255 lb |
General Specifications
| UPC: | 690310038109 | Weight: | 31.00 LB |

