Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-HM821-40-H1-56-19
Part #:GRG8210520.19
Catalog #:GRG-HM821-40-H1-56-19
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | F: | 3 |
| D: | 2.28 | BF: | 0.41 |
| AJ: | 5.88 | AG: | 6 |
| V: | 1.94 in | AK: | 4.5 |
| LM: | 7.07 | C: | 6.38 in |
| AE1: | 0.61 | J: | 4.75 in |
| AD: | 4.99 | G: | 1.44 |
| BE: | 0.38 in | BD: | 6.5 |
| AE2: | 0.4 | T: | 1.1875 |
| U: | 0.625 in | L: | 4.82 in |
| B: | 5.8 | Center Distance (in): | 2.06 in |
Technical Specifications
| Output Shaft Orientation: | H1 | Series Style: | GRG-HM-H1 |
| Input Style: | Flexible Coupling Input | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-H1 |
| Service Factor: | 1 | Motor Frame Size: | 56 |
| Input HP: | 0.916 | Ratio: | 40:1 |
| Model Code: | HM821 | Bore Code: | 19 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 40:1 |
| Output Diameter (in): | 1.1875 in | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Style: | H1 |
| Input Bore (C Face): | 0.625 | Reducer Style: | Worm - Right Angle |
| Output HP: | 0.674 | Input HP @ 1750 RPM: | 0.916 |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.38 in |
| Mounting Style: | Shaft Mount | Series Code: | GRG |
| Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output RPM: | 43 | Product Type: | Right Angle |
| Center Distance (in): | 2.06 | Thrust Rating - output shaft: | 1144 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,315 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 971 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310038147 | Weight: | 31.00 LB |

