Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-HM821-5-H1-140-20
Part #:GRG8210525.20
Catalog #:GRG-HM821-5-H1-140-20
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.4 | B: | 5.8 |
| AK: | 4.5 | J: | 4.75 in |
| D: | 2.28 | I: | 3.61 in |
| V: | 1.94 in | T: | 1.25 |
| C: | 6.38 in | AD: | 4.99 |
| L: | 4.82 in | F: | 3 |
| AE1: | 0.61 | BD: | 6.5 |
| AG: | 6 | BE: | 0.38 in |
| Center Distance (in): | 2.06 in | BF: | 0.41 |
| G: | 1.44 | U: | 0.625 in |
| LM: | 7.07 | AJ: | 5.88 |
Technical Specifications
| Input Keyway: | 3/16 X 1.38 in | Ratio: | 5:1 |
| Output HP: | 3.41 | Series Code: | GRG |
| Input HP @ 1750 RPM: | 3.653 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140 | Output RPM: | 350 |
| Product Type: | Right Angle | Output Style: | H1 |
| Thrust Rating - output shaft: | 735 | Center Distance (in): | 2.06 |
| Ratio Range: | 5:1 | Assembly: | HM-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HM821 |
| Output Shaft Orientation: | H1 | Frame Size: | 140TC |
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Series Style: | GRG-HM-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Mounting Style: | Shaft Mount | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP: | 3.653 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,000 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 614 in/lbs |
General Specifications
| UPC: | 690310038314 | Weight: | 31.00 LB |

