Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-HM821-25-H1-140-19
Part #:GRG8210530.19
Catalog #:GRG-HM821-25-H1-140-19
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | F: | 3 |
| AJ: | 5.88 | T: | 1.1875 |
| BF: | 0.41 | C: | 6.38 in |
| U: | 0.625 in | B: | 5.8 |
| AD: | 4.99 | J: | 4.75 in |
| AK: | 4.5 | BD: | 6.5 |
| V: | 1.94 in | LM: | 7.07 |
| G: | 1.44 | AE1: | 0.61 |
| AE2: | 0.4 | Center Distance (in): | 2.06 in |
| BE: | 0.38 in | D: | 2.28 |
| L: | 4.82 in | AG: | 6 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.625 in |
| Bore Code: | 19 | Output Shaft Assembly Code: | H1 |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.333 |
| Input Bore (C Face): | 0.875 | Frame Size: | 140TC |
| Assembly: | HM-H1 | Mounting Style: | Shaft Mount |
| Output HP: | 1.094 | Thrust Rating - output shaft: | 1144 |
| Output Shaft Orientation: | H1 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP: | 1.333 | Input Keyway: | 3/16 X 1.38 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.06 |
| Output Diameter (in): | 1.1875 in | Output RPM: | 70 |
| Motor Frame Size: | 140 | Output Style: | H1 |
| Model Code: | HM821 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series Style: | GRG-HM-H1 |
| Series Code: | GRG | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,210 lb | Output Torque Rating (in-lb): | 985 in/lbs |
General Specifications
| UPC: | 690310038420 | Weight: | 31.00 LB |

