Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-HMQ821-60-H1-56-18
Part #:GRG8210546.18
Catalog #:GRG-HMQ821-60-H1-56-18
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.46 in | BD: | 6.5 |
| V: | 1.94 in | AD: | 4.99 |
| AE2: | 0.4 | AE1: | 0.61 |
| RQ: | 4.06 in | F: | 3 |
| T: | 1.125 | BF: | 0.41 |
| G: | 1.44 | J: | 4.75 in |
| BE: | 0.38 in | AJ: | 5.88 |
| C: | 6.38 in | Center Distance (in): | 2.06 in |
| B: | 5.8 | AK: | 4.5 |
| I: | 3.61 in | D: | 2.28 |
| AG: | 6 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.06 |
| Output Style: | H1 | Output Diameter (in): | 1.125 in |
| Ratio: | 60:1 | Mounting Style: | Shaft Mount |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.674 |
| Output Shaft Orientation: | H1 | Output HP: | 0.435 |
| Motor Frame Size: | 56 | Assembly: | HMQ-H1 |
| Ratio Range: | 60:1 | Input Diameter (in): | 0.625 in |
| Series Style: | GRG-HMQ-H1 | Gear Type: | Worm |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Model Code: | HMQ821 | Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Reducer Style: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Input HP: | 0.674 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output RPM: | 29 | Bore Code: | 18 |
| Series Code: | GRG | Thrust Rating - output shaft: | 1144 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 940 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,415 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310038932 | Weight: | 30.00 LB |

