Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-HMQ821-15-H1-140-19
Part #:GRG8210552.19
Catalog #:GRG-HMQ821-15-H1-140-19
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | AJ: | 5.88 |
| AD: | 4.99 | AE2: | 0.4 |
| AK: | 4.5 | T: | 1.1875 |
| AE1: | 0.61 | D: | 2.28 |
| Center Distance (in): | 2.06 in | LQ: | 4.46 in |
| V: | 1.94 in | B: | 5.8 |
| G: | 1.44 | BD: | 6.5 |
| RQ: | 4.06 in | C: | 6.38 in |
| F: | 3 | BF: | 0.41 |
| J: | 4.75 in | BE: | 0.38 in |
| I: | 3.61 in |
Technical Specifications
| Model Code: | HMQ821 | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | H1 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 1.887 |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP: | 1.887 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Series Code: | GRG |
| Input Style: | C-Face Quill | Output Style: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 2.06 | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1099 |
| Input RPM: | 1,750 | Output RPM: | 116 |
| Motor Frame Size: | 140 | Output Diameter (in): | 1.1875 in |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Frame Size: | 140TC |
| Ratio: | 15:1 | Series Style: | GRG-HMQ-H1 |
| Output HP: | 1.661 | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 897 in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,125 lb |
General Specifications
| UPC: | 690310039236 | Weight: | 30.00 LB |

