Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-HMQ821-100-H1-48-23
Part #:GRG8210584.23
Catalog #:GRG-HMQ821-100-H1-48-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 3.75 |
| AK: | 3 | G: | 1.44 |
| BF: | 0.28 | C: | 6.38 in |
| AE1: | 0.61 | BD: | 4.36 |
| B: | 5.8 | AG: | 6 |
| I: | 3.61 in | J: | 4.75 in |
| D: | 2.28 | AE2: | 0.4 |
| F: | 3 | AD: | 4.99 |
| T: | 1.4375 | Center Distance (in): | 2.06 in |
| LQ: | 4.46 in | RQ: | 4.06 in |
| V: | 1.94 in |
Technical Specifications
| Output HP: | 0.122 | Output Style: | H1 |
| Input Diameter (in): | 0.5 in | Gear Type: | Worm |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Series Code: | GRG |
| Input RPM: | 1,750 | Assembly: | HMQ-H1 |
| Output Diameter (in): | 1.4375 in | Ratio: | 100:1 |
| Input HP: | 0.217 | Series Style: | GRG-HMQ-H1 |
| Mounting Style: | Shaft Mount | Model Code: | HMQ821 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | H1 | Center Distance (in): | 2.06 |
| Reducer Style: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 48 | Input HP @ 1750 RPM: | 0.217 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 1/8 X 1/16 |
| Thrust Rating - output shaft: | 1144 | Input Bore (C Face): | 0.5 |
| Frame Size: | 48CZ | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 17 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,580 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 439 in/lbs |
General Specifications
| UPC: | 690310039502 | Weight: | 30.00 LB |

