Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-WHMQ821-20-H1-56-23--
Part #:GRG8213505.23
Catalog #:GRG-WHMQ821-20-H1-56-23--
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.8 | BE: | 0.38 in |
| C: | 6.38 in | H: | 0.53 in |
| AA: | 7.24 | AG: | 6 |
| G: | 1.44 | AE1: | 0.61 |
| J: | 4.75 in | I: | 3.61 in |
| Center Distance (in): | 2.06 in | V: | 1.94 in |
| LQ: | 4.46 in | AK: | 4.5 |
| BD: | 6.5 | RQ: | 4.06 in |
| AF: | 0.75 | AB: | 5.43 |
| F: | 3 | AE2: | 0.4 |
| R: | 0.75 in | AD: | 4.99 |
| D: | 2.28 |
Technical Specifications
| Output HP: | 1.338 | Output RPM: | 87 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input Style: | C-Face Quill |
| Keyway: | 3/16 X 3/32 | Mounting Style: | Shaft Mount |
| Output Style: | H1 | Output Key: | 3/8 x 3.00 |
| Input HP: | 1.584 | Bore Code: | 23 |
| Frame Size: | 56C | Series Style: | GRG-WHMQ-H1 |
| Input RPM: | 1,750 | Output Shaft Orientation: | H1 |
| Series Code: | GRG | Output Shaft Assembly Code: | H1 |
| Reducer Style: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Input Diameter (in): | 0.625 in | Model Code: | WHMQ821 |
| Shaft Seal Material: | Viton | Assembly: | WHMQ-H1 |
| Input Quill Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 2.06 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Torque Rating (in-lb): | 964 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310140888 | Weight: | 29.00 LB |

