Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-WHMQ821-30-H1-140-20
Part #:GRG8213519.20
Catalog #:GRG-WHMQ821-30-H1-140-20
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 2.06 |
| Assembly: | WHMQ-H1 | Output Style: | H1 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Motor Frame Size: | 140TC | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 20 |
| Output HP: | 0.896 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 58 | Service Factor: | 1 |
| Series Style: | GRG-WHMQ-H1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Model Code: | WHMQ821 |
| Input RPM: | 1,750 | Input HP: | 1.129 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | H1 |
| Ratio: | 30:1 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | H1 |
| Output Diameter (in): | 1.250 in | Frame Size: | 140TC |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Reduction: | Single | Output Torque Rating (in-lb): | 968 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310040171 | Weight: | 30.00 LB |

