Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-B826-60-D
Part #:GRG8260034.00
Catalog #:GRG-B826-60-D
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.63 | M: | 2.38 |
| G: | 1.69 | I: | 4.34 in |
| F: | 3.38 | D: | 2.94 |
| Center Distance (in): | 2.63 in | O: | 2.73 in |
| U: | 0.75 in | C: | 8 in |
| K: | 3.19 in | A: | 4.84 |
| B: | 7.12 | TAP Depth: | 0.69 in |
| O*: | 2.52 in | H-Tap size: | 3/8-16 UNC in |
| J: | 6.38 in | L: | 6.07 in |
| T: | 1.25 |
Technical Specifications
| Output Diameter (in): | 1.250 in | Output Shaft Orientation: | LR |
| Input Style: | Solid Shaft | Series Style: | GRG-B-D |
| Ratio Range: | 60:1 | Series Code: | GRG |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2091 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.63 in |
| Mounting Style: | Base | Gear Type: | Worm |
| Assembly: | B-D | Input HP @ 1750 RPM: | 1.216 |
| Shaft Seal Material: | Viton | Output Style: | D |
| Output Key: | 1/4 x 1.75 | Input HP: | 1.216 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Reducer Style: | Worm - Right Angle | Model Code: | B826 |
| Output Shaft Assembly Code: | D | Center Distance (in): | 2.63 |
| Ratio: | 60:1 | Output RPM: | 29 |
| Output HP: | 0.835 | No. of Gear Reductions: | Single |
| Overhung Load: | 1,625 | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1805 in/lbs |
General Specifications
| UPC: | 690310041000 | Weight: | 52.00 LB |

