Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM826-5-L-56
Part #:GRG8260037.00
Catalog #:GRG-BM826-5-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | N: | 5.63 |
| BF: | 0.41 | AK: | 4.5 |
| L: | 6.07 in | BE: | 0.38 in |
| B: | 7.12 | J: | 6.38 in |
| K: | 3.19 in | I: | 4.34 in |
| D: | 2.94 | BD: | 6.5 |
| O: | 2.73 in | T: | 1.25 |
| U: | 0.75 in | F: | 3.38 |
| O*: | 2.52 in | Center Distance (in): | 2.63 in |
| C: | 8 in | G: | 1.69 |
| AJ: | 5.88 | A: | 4.84 |
| TAP Depth: | 0.69 in | H-Tap size: | 3/8-16 UNC in |
Technical Specifications
| Series Style: | GRG-BM-L | Output Shaft Assembly Code: | L |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Overhung Load: | 1,625 |
| Input RPM: | 1,750 | Mounting Style: | No Base |
| Series Code: | GRG | Input Style: | Flexible Coupling Input |
| Output Shaft Orientation: | L | Output HP: | 6.276 |
| Keyway: | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Frame Size: | 56C | Input HP: | 6.693 |
| Output RPM: | 350 | Output Style: | L |
| Reducer Style: | Worm - Right Angle | Output Key: | 1/4 X 1.75 |
| Gear Type: | Worm | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Ratio: | 5:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.693 | Ratio Range: | 5:1 |
| Input Keyway: | 3/16 X 1.63 in | Motor Frame Size: | 56 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.63 |
| Thrust Rating - output shaft: | 1420 | Input Diameter (in): | 0.75 in |
| Model Code: | BM826 | Assembly: | BM-L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1130 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310041031 | Weight: | 57.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

