Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM826-60-L-56
Part #:GRG8260046.00
Catalog #:GRG-BM826-60-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | M: | 2.38 |
| BE: | 0.38 in | I: | 4.34 in |
| O*: | 2.52 in | LQ: | 5.19 in |
| BF: | 0.41 | N: | 5.63 |
| LM: | 8.32 | AJ: | 5.88 |
| O: | 2.73 in | T: | 1.25 |
| RQ: | 4.82 in | J: | 6.38 in |
| Center Distance (in): | 2.63 in | U: | 0.75 in |
| G: | 1.69 | B: | 7.12 |
| BD: | 6.5 | K: | 3.19 in |
| AK: | 4.5 | L: | 6.07 in |
| C: | 8 in | D: | 2.94 |
| TAP Depth: | 0.69 in | A: | 4.84 |
| H-Tap size: | 3/8-16 UNC in |
Technical Specifications
| Output Shaft Orientation: | L | Series Code: | GRG |
| Series Style: | GRG-BM-L | Output RPM: | 29 |
| Output Shaft Assembly Code: | L | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output HP: | 0.835 | Reducer Style: | Worm - Right Angle |
| Mounting Style: | No Base | Output Style: | L |
| Keyway: | 3/16 X 3/32 | Nominal Motor HP Rating to HP @ 1750 RPM: | 1 |
| Input Style: | Flexible Coupling Input | Overhung Load: | 1,625 |
| Output Key: | 1/4 X 1.75 | Input RPM: | 1,750 |
| Input HP: | 1.216 | Input Quill Diameter (in): | 0.625 in |
| Model Code: | BM826 | Motor HP Rating: | 1 |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Thrust Rating - output shaft: | 2091 | Motor Frame Size: | 56C |
| Assembly: | BM-L | Input HP @ 1750 RPM: | 1.216 |
| Shaft Seal Material: | Viton | Product Type: | Worm Speed Reducer |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.250 in |
| Series: | GRG Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 2.63 | Input Keyway: | 3/16 X 1.63 in |
| Service Factor: | 1 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1805 in/lbs |
General Specifications
| UPC: | 690310041123 | Weight: | 57.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

