Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM826-80-L-56
Part #:GRG8260047.00
Catalog #:GRG-BM826-80-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | TAP Depth: | 0.69 in |
| O: | 2.73 in | B: | 7.12 |
| AK: | 4.5 | H-Tap size: | 3/8-16 UNC in |
| BD: | 6.5 | J: | 6.38 in |
| C: | 8 in | G: | 1.69 |
| BF: | 0.41 | N: | 5.63 |
| K: | 3.19 in | L: | 6.07 in |
| AJ: | 5.88 | T: | 1.25 |
| F: | 3.38 | LM: | 8.32 |
| D: | 2.94 | I: | 4.34 in |
| BE: | 0.38 in | Center Distance (in): | 2.63 in |
| A: | 4.84 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Series: | GRG Series - Ironman Worm Gear Reducers |
| Input HP: | 0.577 | Ratio Range: | 80:1 |
| Model Code: | BM826 | Series Style: | GRG-BM-L |
| Output HP: | 0.379 | Assembly: | BM-L |
| Mounting Style: | Base | Output Shaft Orientation: | L |
| Thrust Rating - output shaft: | 2091 | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.63 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | L |
| Series Code: | GRG | Output Diameter (in): | 1.250 in |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.63 in |
| Frame Size: | 56C | Output RPM: | 21 |
| Reducer Style: | Worm - Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Overhung Load: | 1,625 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56 |
| Output Key: | 1/4 x 1.75 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.75 in | Output Style: | L |
| Input HP @ 1750 RPM: | 0.577 | Input RPM: | 1,750 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1092 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310041130 | Weight: | 57.00 LB |

