Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM826-7.5-R-56
Part #:GRG8260050.00
Catalog #:GRG-BM826-7.5-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | U: | 0.75 in |
| F: | 3.38 | I: | 4.34 in |
| T: | 1.25 | A: | 4.84 |
| BD: | 6.5 | BF: | 0.41 |
| N: | 5.63 | L: | 6.07 in |
| TAP Depth: | 0.69 in | Center Distance (in): | 2.63 in |
| AJ: | 5.88 | B: | 7.12 |
| BE: | 0.38 in | LM: | 8.32 |
| H-Tap size: | 3/8-16 UNC in | O: | 2.73 in |
| K: | 3.19 in | G: | 1.69 |
| AK: | 4.5 | D: | 2.94 |
| J: | 6.38 in |
Technical Specifications
| Output RPM: | 233 | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Overhung Load: | 1,625 | Assembly: | BM-R |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.63 in |
| Series Style: | GRG-BM-R | Series: | GRG Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output HP: | 4.571 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Input HP: | 4.956 |
| Thrust Rating - output shaft: | 1609 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Mounting Style: | Base |
| Input Style: | Flexible Coupling Input | Series Code: | GRG |
| Center Distance (in): | 2.63 | Motor Frame Size: | 56 |
| Input HP @ 1750 RPM: | 4.956 | Output Diameter (in): | 1.250 in |
| Model Code: | BM826 | Frame Size: | 56C |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Output Shaft Orientation: | R |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 x 1.75 |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Output Style: | R | Input Bore (C Face): | 0.625 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 690310041154 | Weight: | 57.00 LB |

