Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM826-20-R-56
Part #:GRG8260053.00
Catalog #:GRG-BM826-20-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.19 in | AJ: | 5.88 |
| M: | 2.38 | J: | 6.38 in |
| L: | 6.07 in | N: | 5.63 |
| O*: | 2.52 in | I: | 4.34 in |
| G: | 1.69 | T: | 1.25 |
| RQ: | 4.82 in | LQ: | 5.19 in |
| B: | 7.12 | D: | 2.94 |
| LM: | 8.32 | C: | 8 in |
| F: | 3.38 | BF: | 0.41 |
| O: | 2.73 in | AK: | 4.5 |
| U: | 0.75 in | BD: | 6.5 |
| BE: | 0.38 in | Center Distance (in): | 2.63 in |
| A: | 4.84 | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8-16 UNC in |
Technical Specifications
| Mounting Style: | Base | Output HP: | 2.549 |
| Overhung Load: | 1,625 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Series Code: | GRG | Nominal Motor HP Rating to HP @ 1750 RPM: | 3 |
| Input Style: | Flexible Coupling Input | Reducer Style: | Worm - Right Angle |
| Input HP: | 2.965 | Output RPM: | 87 |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | R |
| Output Shaft Assembly Code: | R | Input RPM: | 1,750 |
| Frame Size: | 56C | Output Key: | 1/4 X 1.75 |
| Keyway: | 3/16 X 3/32 | Series Style: | GRG-BM-R |
| Output Style: | R | Gear Type: | Worm |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.63 |
| Input HP @ 1750 RPM: | 2.965 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Quill Diameter (in): | 0.625 in |
| Assembly: | BM-R | Input Keyway: | 3/16 X 1.63 in |
| Series: | GRG Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Ratio: | 20:1 | Output Diameter (in): | 1.250 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | BM826 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Motor HP Rating: | 3 |
| Motor Frame Size: | 56 | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1836 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 690310041185 | Weight: | 57.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

