Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM826-25-D-56
Part #:GRG8260066.00
Catalog #:GRG-BM826-25-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | K: | 3.19 in |
| AJ: | 5.88 | H-Tap size: | 3/8-16 UNC in |
| O: | 2.73 in | J: | 6.38 in |
| C: | 8 in | BE: | 0.38 in |
| L: | 6.07 in | A: | 4.84 |
| LM: | 8.32 | G: | 1.69 |
| Center Distance (in): | 2.63 in | B: | 7.12 |
| N: | 5.63 | TAP Depth: | 0.69 in |
| AK: | 4.5 | T: | 1.25 |
| F: | 3.38 | I: | 4.34 in |
| U: | 0.75 in | BF: | 0.41 |
| D: | 2.94 | O*: | 2.52 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Overhung Load: | 1,625 |
| Output Style: | D | Series Code: | GRG |
| Output HP: | 2.076 | Output Shaft Assembly Code: | D |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Model Code: | BM826 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Assembly: | BM-D |
| Input Diameter (in): | 0.75 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Series: | GRG Series - Ironman Worm Gear Reducers |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 2.487 |
| Output Diameter (in): | 1.250 in | Motor Frame Size: | 56 |
| Input Keyway: | 3/16 X 1.63 in | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Series Style: | GRG-BM-D |
| Output Key: | 1/4 x 1.75 | Input HP: | 2.487 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Frame Size: | 56C |
| Thrust Rating - output shaft: | 2091 | Center Distance (in): | 2.63 |
| Mounting Style: | Base | Input Bore (C Face): | 0.625 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1869 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 690310041291 | Weight: | 57.00 LB |

