Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM826-80-L-140
Part #:GRG8260083.00
Catalog #:GRG-BM826-80-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.63 | BE: | 0.38 in |
| A: | 4.84 | B: | 7.12 |
| AK: | 4.5 | U: | 0.75 in |
| O: | 2.73 in | Center Distance (in): | 2.63 in |
| BF: | 0.41 | F: | 3.38 |
| I: | 4.34 in | L: | 6.07 in |
| LM: | 8.32 | T: | 1.25 |
| AJ: | 5.88 | J: | 6.38 in |
| D: | 2.94 | C: | 8 in |
| H-Tap size: | 3/8-16 UNC in | G: | 1.69 |
| TAP Depth: | 0.69 in | BD: | 6.5 |
| K: | 3.19 in |
Technical Specifications
| Service Factor: | 1 | Mounting Style: | Base |
| Input HP @ 1750 RPM: | 0.577 | Thrust Rating - output shaft: | 2091 |
| Output HP: | 0.379 | Output Shaft Orientation: | L |
| Reducer Style: | Worm - Right Angle | Output Shaft Assembly Code: | L |
| Output Style: | L | Ratio: | 80:1 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Input HP: | 0.577 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 x 1.75 |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Frame Size: | 140TC | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 140 |
| No. of Gear Reductions: | Single | Model Code: | BM826 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.63 |
| Series Style: | GRG-BM-L | Series Code: | GRG |
| Assembly: | BM-L | Ratio Range: | 80:1 |
| Input Keyway: | 3/16 X 1.63 in | Shaft Seal Material: | Viton |
| Overhung Load: | 1,625 | Output RPM: | 21 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1092 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310041468 | Weight: | 57.00 LB |

