Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM826-5-R-140
Part #:GRG8260085.00
Catalog #:GRG-BM826-5-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | O: | 2.73 in |
| H-Tap size: | 3/8-16 UNC in | T: | 1.25 |
| BD: | 6.5 | U: | 0.75 in |
| AJ: | 5.88 | J: | 6.38 in |
| BF: | 0.41 | F: | 3.38 |
| N: | 5.63 | LM: | 8.32 |
| B: | 7.12 | Center Distance (in): | 2.63 in |
| A: | 4.84 | BE: | 0.38 in |
| AK: | 4.5 | I: | 4.34 in |
| G: | 1.69 | K: | 3.19 in |
| C: | 8 in | D: | 2.94 |
| L: | 6.07 in |
Technical Specifications
| Gear Type: | Worm | Thrust Rating - output shaft: | 1420 |
| Input Keyway (C Face): | 3/16 x 3/32 | Frame Size: | 140TC |
| Center Distance (in): | 2.63 | Product Type: | Right Angle |
| Output Shaft Orientation: | R | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Series Code: | GRG | Output Key: | 1/4 x 1.75 |
| Mounting Style: | Base | Series Style: | GRG-BM-R |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.63 in | Input HP @ 1750 RPM: | 6.693 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Overhung Load: | 1,625 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 5:1 |
| Input Diameter (in): | 0.75 in | Ratio: | 5:1 |
| Output Diameter (in): | 1.250 in | Reducer Style: | Worm - Right Angle |
| Assembly: | BM-R | Motor Frame Size: | 140 |
| Input HP: | 6.693 | Output Style: | R |
| Model Code: | BM826 | Output HP: | 6.276 |
| Output RPM: | 350 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1130 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310041482 | Weight: | 57.00 LB |

