Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM826-15-R-140
Part #:GRG8260088.00
Catalog #:GRG-BM826-15-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | F: | 3.38 |
| U: | 0.75 in | K: | 3.19 in |
| J: | 6.38 in | T: | 1.25 |
| AJ: | 5.88 | BD: | 6.5 |
| Center Distance (in): | 2.63 in | B: | 7.12 |
| I: | 4.34 in | G: | 1.69 |
| N: | 5.63 | C: | 8 in |
| BE: | 0.38 in | AK: | 4.5 |
| D: | 2.94 | A: | 4.84 |
| LM: | 8.32 | H-Tap size: | 3/8-16 UNC in |
| TAP Depth: | 0.69 in | BF: | 0.41 |
| O: | 2.73 in |
Technical Specifications
| Overhung Load: | 1,625 | Product Type: | Worm Speed Reducer |
| Input Keyway: | 3/16 X 1.63 in | Input HP @ 1750 RPM: | 3.614 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 15:1 | Thrust Rating - output shaft: | 2069 |
| Ratio Range: | 15:1 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 116 | Input Diameter (in): | 0.75 in |
| Output Shaft Orientation: | R | Output Key: | 1/4 X 1.75 |
| Output HP: | 3.216 | Model Code: | BM826 |
| Input Style: | Flexible Coupling Input | Input HP: | 3.614 |
| Motor Frame Size: | 140TC | Assembly: | BM-R |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Series Code: | GRG |
| Output Shaft Assembly Code: | R | Series: | GRG Series - Ironman Worm Gear Reducers |
| Frame Size: | 140TC | Output Style: | R |
| Mounting Style: | Base | Center Distance (in): | 2.63 |
| Output Diameter (in): | 1.250 in | Series Style: | GRG-BM-R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1737 in/lbs |
General Specifications
| UPC: | 690310041512 | Weight: | 57.00 LB |

