Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM826-50-R-140
Part #:GRG8260093.00
Catalog #:GRG-BM826-50-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | AK: | 4.5 |
| Center Distance (in): | 2.63 in | BE: | 0.38 in |
| BF: | 0.41 | O: | 2.73 in |
| N: | 5.63 | H-Tap size: | 3/8-16 UNC in |
| A: | 4.84 | B: | 7.12 |
| U: | 0.75 in | LM: | 8.32 |
| TAP Depth: | 0.69 in | BD: | 6.5 |
| K: | 3.19 in | L: | 6.07 in |
| D: | 2.94 | T: | 1.25 |
| I: | 4.34 in | F: | 3.38 |
| J: | 6.38 in | C: | 8 in |
| AJ: | 5.88 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 1.42 |
| Ratio: | 50:1 | Output Shaft Orientation: | R |
| Input Keyway: | 3/16 X 1.63 in | Series Code: | GRG |
| Input Style: | Flexible Coupling Input | Series Style: | GRG-BM-R |
| Model Code: | BM826 | Output Style: | R |
| Center Distance (in): | 2.63 | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Assembly: | BM-R | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Series: | GRG Series - Ironman Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 1,625 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Thrust Rating - output shaft: | 2091 |
| Output Key: | 1/4 X 1.75 | Output Shaft Assembly Code: | R |
| Output Diameter (in): | 1.250 in | Frame Size: | 140TC |
| Mounting Style: | Base | Output HP: | 1.023 |
| Input HP: | 1.42 | Product Type: | Worm Speed Reducer |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1843 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 690310041567 | Weight: | 57.00 LB |

