Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM826-15-D-140
Part #:GRG8260100.00
Catalog #:GRG-BM826-15-D-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | N: | 5.63 |
| BE: | 0.38 in | Center Distance (in): | 2.63 in |
| BD: | 6.5 | G: | 1.69 |
| U: | 0.75 in | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8-16 UNC in | J: | 6.38 in |
| F: | 3.38 | AK: | 4.5 |
| O: | 2.73 in | O*: | 2.52 in |
| K: | 3.19 in | BF: | 0.41 |
| LM: | 8.32 | A: | 4.84 |
| C: | 8 in | D: | 2.94 |
| AJ: | 5.88 | B: | 7.12 |
| I: | 4.34 in | T: | 1.25 |
Technical Specifications
| Center Distance (in): | 2.63 | Frame Size: | 140TC |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Series Style: | GRG-BM-D |
| Ratio Range: | 15:1 | Thrust Rating - output shaft: | 2069 |
| Input Bore (C Face): | 0.875 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 15:1 | Series Code: | GRG |
| Series: | GRG Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Mounting Style: | Base | Output Key: | 1/4 X 1.75 |
| Assembly: | BM-D | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | LR | Input Keyway: | 3/16 X 1.63 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | D |
| Input HP: | 3.614 | Output Diameter (in): | 1.250 in |
| Input HP @ 1750 RPM: | 3.614 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | BM826 | Output Style: | D |
| Product Type: | Worm Speed Reducer | Overhung Load: | 1,625 |
| Output HP: | 3.216 | Reducer Style: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Output RPM: | 116 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1737 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 690310041635 | Weight: | 57.00 LB |

