Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM826-100-D-140
Part #:GRG8260108.00
Catalog #:GRG-BM826-100-D-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AK: | 4.5 |
| LM: | 8.32 | A: | 4.84 |
| T: | 1.25 | BE: | 0.38 in |
| O*: | 2.52 in | G: | 1.69 |
| TAP Depth: | 0.69 in | O: | 2.73 in |
| L: | 6.07 in | AJ: | 5.88 |
| U: | 0.75 in | K: | 3.19 in |
| F: | 3.38 | C: | 8 in |
| Center Distance (in): | 2.63 in | N: | 5.63 |
| BF: | 0.41 | BD: | 6.5 |
| J: | 6.38 in | B: | 7.12 |
| H-Tap size: | 3/8-16 UNC in | D: | 2.94 |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Overhung Load: | 1,625 | Center Distance (in): | 2.63 |
| Model Code: | BM826 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140 | Input HP: | 0.386 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Frame Size: | 140TC | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Series: | GRG Series - Ironman Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Base | Output Shaft Assembly Code: | D |
| Output Diameter (in): | 1.250 in | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2091 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output HP: | 0.236 | Ratio: | 100:1 |
| Series Style: | GRG-BM-D | Input Keyway: | 3/16 X 1.63 in |
| Assembly: | BM-D | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 0.386 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Output Shaft Orientation: | LR | Output RPM: | 17 |
| Series Code: | GRG | Output Style: | D |
| Output Key: | 1/4 x 1.75 | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 851 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310041680 | Weight: | 57.00 LB |

