Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM826-7.5-R-180
Part #:GRG8260122.00
Catalog #:GRG-BM826-7.5-R-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.73 in | L: | 6.07 in |
| A: | 4.84 | F: | 3.38 |
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | K: | 3.19 in |
| D: | 2.94 | T: | 1.25 |
| C: | 8 in | H-Tap size: | 3/8-16 UNC in |
| L1: | 9.32 in | BD: | 9 |
| U: | 0.75 in | J: | 6.38 in |
| AJ: | 7.25 | G: | 1.69 |
| Center Distance (in): | 2.63 in | N: | 5.63 |
| I: | 4.34 in | TAP Depth: | 0.69 in |
| B: | 7.12 |
Technical Specifications
| Output Style: | R | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Mounting Style: | Base |
| Series Style: | GRG-BM-R | Series Code: | GRG |
| Motor Frame Size: | 180 | Assembly: | BM-R |
| Input Bore (C Face): | 1.125 | Input HP: | 4.956 |
| Input Keyway (C Face): | 1/4 x 1/8 | Service Factor: | 1 |
| Output RPM: | 233 | Output Key: | 1/4 x 1.75 |
| Input HP @ 1750 RPM: | 4.956 | Model Code: | BM826 |
| Thrust Rating - output shaft: | 1609 | No. of Gear Reductions: | Single |
| Frame Size: | 180TC | Output Diameter (in): | 1.250 in |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.63 in |
| Series: | GRG Series - Ironman Worm Gear Reducers | Output Shaft Orientation: | R |
| Overhung Load: | 1,625 | Gear Type: | Worm |
| Output Shaft Assembly Code: | R | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.63 | Reducer Style: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output HP: | 4.571 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310041796 | Weight: | 57.00 LB |

