Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM826-10-R-180
Part #:GRG8260123.00
Catalog #:GRG-BM826-10-R-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | I: | 4.34 in |
| O: | 2.73 in | Center Distance (in): | 2.63 in |
| C: | 8 in | J: | 6.38 in |
| BE1: | 0.5 in | BD: | 9 |
| AK: | 8.5 | BF: | 0.53 |
| H-Tap size: | 3/8-16 UNC in | L1: | 9.32 in |
| F: | 3.38 | AJ: | 7.25 |
| G: | 1.69 | K: | 3.19 in |
| B: | 7.12 | L: | 6.07 in |
| T: | 1.25 | U: | 0.75 in |
| N: | 5.63 | A: | 4.84 |
| TAP Depth: | 0.69 in |
Technical Specifications
| Output Shaft Assembly Code: | R | Output Style: | R |
| Product Type: | Worm Speed Reducer | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 4.492 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.250 in | Mounting Style: | Base |
| Thrust Rating - output shaft: | 1762 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Output RPM: | 175 |
| Input HP: | 4.492 | Reducer Style: | Worm - Right Angle |
| Output Key: | 1/4 X 1.75 | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Input Style: | Flexible Coupling Input |
| Series: | GRG Series - Ironman Worm Gear Reducers | Frame Size: | 180TC |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Output Shaft Orientation: | R |
| Overhung Load: | 1,625 | Input Keyway: | 3/16 X 1.63 in |
| Center Distance (in): | 2.63 | Output HP: | 4.097 |
| Series Style: | GRG-BM-R | Series Code: | GRG |
| Input Bore (C Face): | 1.125 | Assembly: | BM-R |
| Gear Type: | Worm | Model Code: | BM826 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1475 in/lbs |
General Specifications
| UPC: | 690310041802 | Weight: | 57.00 LB |

