Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM826-15-R-180
Part #:GRG8260124.00
Catalog #:GRG-BM826-15-R-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.19 in | C: | 8 in |
| F: | 3.38 | L1: | 9.32 in |
| I: | 4.34 in | L: | 6.07 in |
| AJ: | 7.25 | A: | 4.84 |
| BE1: | 0.5 in | TAP Depth: | 0.69 in |
| U: | 0.75 in | AK: | 8.5 |
| J: | 6.38 in | B: | 7.12 |
| O: | 2.73 in | H-Tap size: | 3/8-16 UNC in |
| T: | 1.25 | BF: | 0.53 |
| BD: | 9 | N: | 5.63 |
| Center Distance (in): | 2.63 in | G: | 1.69 |
| D: | 2.94 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio: | 15:1 |
| Overhung Load: | 1,625 | Input Keyway: | 3/16 X 1.63 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 x 1.75 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 180 |
| Service Factor: | 1 | Center Distance (in): | 2.63 |
| Input HP: | 3.614 | Series Style: | GRG-BM-R |
| Series: | GRG Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | BM826 | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2069 |
| Output Shaft Assembly Code: | R | Output RPM: | 116 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 15:1 |
| Series Code: | GRG | Frame Size: | 180TC |
| Output Shaft Orientation: | R | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.614 | Assembly: | BM-R |
| Input RPM: | 1,750 | Mounting Style: | Base |
| Output Diameter (in): | 1.250 in | Output HP: | 3.216 |
| Output Style: | R | Input Style: | Flexible Coupling Input |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1737 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310041819 | Weight: | 57.00 LB |

