Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM826-80-R-180
Part #:GRG8260131.00
Catalog #:GRG-BM826-80-R-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.73 in | J: | 6.38 in |
| F: | 3.38 | Center Distance (in): | 2.63 in |
| A: | 4.84 | TAP Depth: | 0.69 in |
| L: | 6.07 in | G: | 1.69 |
| H-Tap size: | 3/8-16 UNC in | BF: | 0.53 |
| L1: | 9.32 in | AK: | 8.5 |
| I: | 4.34 in | N: | 5.63 |
| AJ: | 7.25 | C: | 8 in |
| U: | 0.75 in | K: | 3.19 in |
| BD: | 9 | T: | 1.25 |
| D: | 2.94 | BE1: | 0.5 in |
| B: | 7.12 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.577 | Motor Frame Size: | 180 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Frame Size: | 180TC | Output HP: | 0.379 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Mounting Style: | Base | Product Type: | Right Angle |
| Series: | GRG Series - Ironman Worm Gear Reducers | Ratio Range: | 80:1 |
| Reducer Style: | Worm - Right Angle | Output RPM: | 21 |
| Overhung Load: | 1,625 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Key: | 1/4 x 1.75 | Service Factor: | 1 |
| Model Code: | BM826 | Thrust Rating - output shaft: | 2091 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft Orientation: | R | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.250 in | Series Style: | GRG-BM-R |
| Assembly: | BM-R | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | R | Input HP: | 0.577 |
| Input Keyway: | 3/16 X 1.63 in | Output Style: | R |
| Series Code: | GRG | Center Distance (in): | 2.63 |
| Ratio: | 80:1 | Input Bore (C Face): | 1.125 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1092 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310041871 | Weight: | 57.00 LB |

