Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM826-10-D-180
Part #:GRG8260135.00
Catalog #:GRG-BM826-10-D-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.73 in | O*: | 2.52 in |
| AJ: | 7.25 | N: | 5.63 |
| D: | 2.94 | H-Tap size: | 3/8-16 UNC in |
| L1: | 9.32 in | BE1: | 0.5 in |
| J: | 6.38 in | F: | 3.38 |
| BD: | 9 | AK: | 8.5 |
| I: | 4.34 in | U: | 0.75 in |
| A: | 4.84 | L: | 6.07 in |
| K: | 3.19 in | G: | 1.69 |
| Center Distance (in): | 2.63 in | T: | 1.25 |
| C: | 8 in | TAP Depth: | 0.69 in |
| BF: | 0.53 | B: | 7.12 |
Technical Specifications
| Output Shaft Assembly Code: | D | Output Diameter (in): | 1.250 in |
| Output HP: | 4.097 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.63 | Series Code: | GRG |
| Output RPM: | 175 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Orientation: | LR |
| Frame Size: | 180TC | Output Key: | 1/4 X 1.75 |
| Reducer Style: | Worm - Right Angle | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Overhung Load: | 1,625 | Input Diameter (in): | 0.75 in |
| Product Type: | Worm Speed Reducer | Input Keyway: | 3/16 X 1.63 in |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Series Style: | GRG-BM-D |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Assembly: | BM-D | Model Code: | BM826 |
| Thrust Rating - output shaft: | 1762 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Ratio: | 10:1 |
| Input HP: | 4.492 | Input HP @ 1750 RPM: | 4.492 |
| Mounting Style: | Base | Output Style: | D |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1475 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 690310041888 | Weight: | 57.00 LB |

