Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ826-10-D-56
Part #:GRG8260171.00
Catalog #:GRG-BMQ826-10-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 2.52 in | T: | 1.25 |
| J: | 6.38 in | LQ: | 5.19 in |
| F: | 3.38 | RQ: | 4.82 in |
| AJ: | 5.88 | AK: | 4.5 |
| K: | 3.19 in | Center Distance (in): | 2.63 in |
| O: | 2.73 in | N: | 5.63 |
| D: | 2.94 | TAP Depth: | 0.69 in |
| BE: | 0.38 in | B: | 7.12 |
| G: | 1.69 | BD: | 6.5 |
| C: | 8 in | I: | 4.34 in |
| A: | 4.84 | BF: | 0.41 |
| H-Tap size: | 3/8-16 UNC in |
Technical Specifications
| No. of Gear Reductions: | Single | Series Style: | GRG-BMQ-D |
| Input HP @ 1750 RPM: | 4.492 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Model Code: | BMQ826 | Output Style: | D |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.250 in | Series: | GRG Series - Ironman Worm Gear Reducers |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Input HP: | 4.492 |
| Ratio: | 10:1 | Output HP: | 4.097 |
| Input Bore (C Face): | 0.625 | Mounting Style: | Base |
| Series Code: | GRG | Thrust Rating - output shaft: | 1762 |
| Output Shaft Assembly Code: | D | Gear Type: | Worm |
| Overhung Load: | 1,625 | Frame Size: | 56C |
| Output Shaft Orientation: | LR | Service Factor: | 1 |
| Center Distance (in): | 2.63 | Output RPM: | 175 |
| Ratio Range: | 10:1 | Assembly: | BMQ-D |
| Output Key: | 1/4 x 1.75 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56 | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1475 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310042168 | Weight: | 56.00 LB |

