Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ826-5-L-140
Part #:GRG8260181.00
Catalog #:GRG-BMQ826-5-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | RQ: | 4.82 in |
| K: | 3.19 in | J: | 6.38 in |
| AJ: | 5.88 | Center Distance (in): | 2.63 in |
| G: | 1.69 | BD: | 6.5 |
| O: | 2.73 in | D: | 2.94 |
| LQ: | 5.19 in | AK: | 4.5 |
| B: | 7.12 | H-Tap size: | 3/8-16 UNC in |
| F: | 3.38 | T: | 1.25 |
| N: | 5.63 | A: | 4.84 |
| I: | 4.34 in | BE: | 0.38 in |
| TAP Depth: | 0.69 in | C: | 8 in |
Technical Specifications
| Input HP: | 6.693 | Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Series Code: | GRG |
| Input Bore (C Face): | 0.875 | Assembly: | BMQ-L |
| Overhung Load: | 1,625 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Output Key: | 1/4 x 1.75 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Style: | GRG-BMQ-L |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | L |
| Input HP @ 1750 RPM: | 6.693 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.250 in |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Mounting Style: | Base | Output RPM: | 350 |
| Reducer Style: | Worm - Right Angle | Output HP: | 6.276 |
| Output Style: | L | Model Code: | BMQ826 |
| Thrust Rating - output shaft: | 1420 | Input RPM: | 1,750 |
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Center Distance (in): | 2.63 | Output Shaft Orientation: | L |
| Input Style: | C-Face Quill | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1130 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310042267 | Weight: | 56.00 LB |

