Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ826-50-L-140
Part #:GRG8260189.00
Catalog #:GRG-BMQ826-50-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | RQ: | 4.82 in |
| Center Distance (in): | 2.63 in | L: | 5.63 in |
| LQ: | 5.19 in | O*: | 2.52 in |
| K: | 3.19 in | BF: | 0.41 |
| F: | 3.38 | C: | 8 in |
| J: | 6.38 in | D: | 2.94 |
| T: | 1.25 | BE: | 0.38 in |
| B: | 7.12 | G: | 1.69 |
| AK: | 4.5 | O: | 2.73 in |
| N: | 5.63 | AJ: | 5.88 |
| BD: | 6.5 | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8-16 UNC in | A: | 4.84 |
Technical Specifications
| Output HP: | 1.023 | Series Style: | GRG-BMQ-L |
| Frame Size: | 140TC | Output Style: | L |
| Output Shaft Assembly Code: | L | Input RPM: | 1,750 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Mounting Style: | No Base |
| Input Style: | C-Face Quill | Overhung Load: | 1,625 |
| Input HP: | 1.42 | Keyway: | 3/16 X 3/32 |
| Reducer Style: | Worm - Right Angle | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Series Code: | GRG |
| Output Key: | 1/4 X 1.75 | Output Shaft Orientation: | L |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.63 |
| Assembly: | BMQ-L | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 1.42 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | BMQ826 | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 140 | Input Quill Diameter (in): | 0.875 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Ratio Range: | 50:1 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1843 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310042342 | Weight: | 56.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

