Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ826-60-R-140
Part #:GRG8260202.00
Catalog #:GRG-BMQ826-60-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.63 in | RQ: | 4.82 in |
| L: | 6.07 in | I: | 4.34 in |
| LM: | 8.32 | B: | 7.12 |
| O: | 2.73 in | LQ: | 5.19 in |
| M: | 2.38 | U: | 0.75 in |
| K: | 3.19 in | AK: | 4.5 |
| BF: | 0.41 | AJ: | 5.88 |
| F: | 3.38 | N: | 5.63 |
| J: | 6.38 in | G: | 1.69 |
| O*: | 2.52 in | C: | 8 in |
| BE: | 0.38 in | BD: | 6.5 |
| D: | 2.94 | T: | 1.25 |
| A: | 4.84 | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8-16 UNC in |
Technical Specifications
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input RPM: | 1,750 |
| Mounting Style: | No Base | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Input HP: | 1.216 |
| Overhung Load: | 1,625 | Output Shaft Assembly Code: | R |
| Input Style: | C-Face Quill | Nominal Motor HP Rating to HP @ 1750 RPM: | 1 |
| Keyway: | 3/16 X 3/32 | Output Style: | R |
| Output Key: | 1/4 X 1.75 | Output Shaft Orientation: | R |
| Output RPM: | 29 | Series Code: | GRG |
| Frame Size: | 140TC | Series Style: | GRG-BMQ-R |
| Output HP: | 0.835 | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Assembly: | BMQ-R |
| Input HP @ 1750 RPM: | 1.216 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.63 in | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Motor Frame Size: | 140 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Motor HP Rating: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.63 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Quill Diameter (in): | 0.875 in | Model Code: | BMQ826 |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1805 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310042465 | Weight: | 56.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

