Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ826-100-R-140
Part #:GRG8260204.00
Catalog #:GRG-BMQ826-100-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.63 | O: | 2.73 in |
| I: | 4.34 in | K: | 3.19 in |
| AJ: | 5.88 | RQ: | 4.82 in |
| TAP Depth: | 0.69 in | C: | 8 in |
| A: | 4.84 | B: | 7.12 |
| G: | 1.69 | Center Distance (in): | 2.63 in |
| BD: | 6.5 | BF: | 0.41 |
| J: | 6.38 in | D: | 2.94 |
| H-Tap size: | 3/8-16 UNC in | BE: | 0.38 in |
| F: | 3.38 | LQ: | 5.19 in |
| AK: | 4.5 | T: | 1.25 |
Technical Specifications
| Product Type: | Right Angle | Series: | GRG Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.250 in | Output HP: | 0.236 |
| Output Shaft Assembly Code: | R | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140 | Input HP @ 1750 RPM: | 0.386 |
| Gear Type: | Worm | Model Code: | BMQ826 |
| Series Style: | GRG-BMQ-R | Input HP: | 0.386 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Output Style: | R | Output Key: | 1/4 x 1.75 |
| Input RPM: | 1,750 | Frame Size: | 140TC |
| Service Factor: | 1 | Mounting Style: | Base |
| Series Code: | GRG | Overhung Load: | 1,625 |
| Assembly: | BMQ-R | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Orientation: | R |
| No. of Gear Reductions: | Single | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.63 | Ratio: | 100:1 |
| Reducer Style: | Worm - Right Angle | Thrust Rating - output shaft: | 2091 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Output RPM: | 17 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310042489 | Weight: | 56.00 LB |

