Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-B832-20-L
Part #:GRG8320003.00
Catalog #:GRG-B832-20-L
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | U: | 0.875 in |
| K: | 3.75 in | I: | 5.02 in |
| T: | 1.5 | J: | 7.5 in |
| B: | 8.5 | D: | 3.5 |
| G: | 2 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | F: | 4 |
| O*: | 3.42 in | N: | 7.06 |
| O: | 3.66 in | C: | 9.38 in |
| A: | 5.75 | H-Tap size: | 7/16-14 UNC in |
| TAP Depth: | 0.88 in |
Technical Specifications
| Keyway: | 3/16 X 3/32 | Mounting Style: | No Base |
| Series Code: | GRG | Reducer Style: | Worm - Right Angle |
| Input Style: | Solid Shaft | Output HP: | 4.536 |
| Input HP: | 5.18 | Overhung Load: | 2,275 |
| Series Style: | GRG-B-L | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | L | Input RPM: | 1,750 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Shaft Orientation: | L |
| Output Style: | L | Output Key: | 3/8 X 2.63 |
| Output RPM: | 87 | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.18 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Diameter (in): | 1.500 in | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.63 in |
| Series: | GRG Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Assembly: | B-L | Model Code: | B832 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 3267 in/lbs |
General Specifications
| UPC: | 690310043639 | Weight: | 71.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

