Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-B832-60-L
Part #:GRG8320008.00
Catalog #:GRG-B832-60-L
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | M: | 2.38 |
| L: | 6.76 in | J: | 7.5 in |
| T: | 1.5 | D: | 3.5 |
| C: | 9.38 in | G: | 2 |
| Center Distance (in): | 3.25 in | N: | 7.06 |
| U: | 0.875 in | K: | 3.75 in |
| I: | 5.02 in | O: | 3.66 in |
| F: | 4 | O*: | 3.42 in |
| H-Tap size: | 7/16 - 14 UNC in | A: | 5.75 |
| TAP Depth: | 0.88 in |
Technical Specifications
| Input HP: | 2.114 | Output RPM: | 29 |
| Series Style: | GRG-B-L | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Key: | 3/8 X 2.63 | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | L | Input Style: | Solid Shaft |
| Overhung Load: | 2,275 | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Output Style: | L |
| Output HP: | 1.515 | Output Shaft Assembly Code: | L |
| Keyway: | 3/16 X 3/32 | Series Code: | GRG |
| Mounting Style: | No Base | Ratio Range: | 60:1 |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.63 in |
| Input HP @ 1750 RPM: | 2.114 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Model Code: | B832 | Assembly: | B-L |
| Gear Type: | Worm | Ratio: | 60:1 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.500 in |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3274 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310043684 | Weight: | 71.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

