Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM832-25-L-56
Part #:GRG8320028.00
Catalog #:GRG-BM832-25-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | LM: | 9.01 |
| L: | 6.76 in | N: | 7.06 |
| C: | 9.38 in | O: | 3.66 in |
| AK: | 4.5 | D: | 3.5 |
| AJ: | 5.88 | H-Tap size: | 7/16-14 UNC in |
| U: | 0.875 in | A: | 5.75 |
| BF: | 0.41 | BE: | 0.38 in |
| G: | 2 | B: | 8.5 |
| K: | 3.75 in | T: | 1.5 |
| J: | 7.5 in | TAP Depth: | 0.88 in |
| BD: | 6.5 |
Technical Specifications
| Mounting Style: | Base | Thrust Rating - output shaft: | 2574 |
| Ratio: | 25:1 | Model Code: | BM832 |
| Input Keyway: | 3/16 X 1.63 in | Output Shaft Assembly Code: | L |
| Input HP: | 4.373 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 4.373 | Service Factor: | 1 |
| Overhung Load: | 2,275 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 3/8 x 2.63 |
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Center Distance (in): | 3.25 | Frame Size: | 56C |
| Assembly: | BM-L | Output HP: | 3.732 |
| Reducer Style: | Worm - Right Angle | Reducer: | Worm - Right Angle |
| Series Style: | GRG-BM-L | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.500 in | Series Code: | GRG |
| Output RPM: | 70 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Series: | GRG Series - Ironman Worm Gear Reducers |
| Output Style: | L | Output Shaft Orientation: | L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 3360 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310043868 | Weight: | 85.00 LB |

