Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM832-50-L-56
Part #:GRG8320031.00
Catalog #:GRG-BM832-50-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.75 | LM: | 9.01 |
| D: | 3.5 | U: | 0.875 in |
| TAP Depth: | 0.88 in | K: | 3.75 in |
| L: | 6.76 in | H-Tap size: | 7/16 - 14 UNC in |
| G: | 2 | BD: | 6.5 |
| BF: | 0.41 | BE: | 0.38 in |
| F: | 4 | J: | 7.5 in |
| O: | 3.66 in | B: | 8.5 |
| I: | 5.02 in | N: | 7.06 |
| T: | 1.5 | AK: | 4.5 |
| C: | 9.38 in | Center Distance (in): | 3.25 in |
| AJ: | 5.88 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Frame Size: | 56C |
| Series Code: | GRG | Motor Frame Size: | 56C |
| Ratio: | 50:1 | Model Code: | BM832 |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3.25 |
| Output Shaft Orientation: | L | Output Shaft Assembly Code: | L |
| Output Diameter (in): | 1.500 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 35 | Input Keyway: | 3/16 X 1.63 in |
| Assembly: | BM-L | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Series Style: | GRG-BM-L | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.462 |
| Output Key: | 3/8 X 2.63 | Reducer: | Worm - Right Angle |
| Output Style: | L | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Base | Overhung Load: | 2,170 |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Input HP: | 2.462 | Service Factor: | 1 |
| Output HP: | 1.841 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3315 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310043899 | Weight: | 85.00 LB |

