Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM832-20-D-56
Part #:GRG8320043.00
Catalog #:GRG-BM832-20-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 3.42 in | B: | 8.5 |
| C: | 9.38 in | G: | 2 |
| LM: | 9.01 | BE: | 0.38 in |
| AK: | 4.5 | I: | 5.02 in |
| BF: | 0.41 | AJ: | 5.88 |
| TAP Depth: | 0.88 in | T: | 1.5 |
| D: | 3.5 | H-Tap size: | 7/16 - 14 UNC in |
| U: | 0.875 in | F: | 4 |
| O: | 3.66 in | Center Distance (in): | 3.25 in |
| K: | 3.75 in | L: | 6.76 in |
| A: | 5.75 | J: | 7.5 in |
| N: | 7.06 | BD: | 6.5 |
Technical Specifications
| Motor Frame Size: | 56C | Model Code: | BM832 |
| Ratio: | 20:1 | Overhung Load: | 2,170 |
| Output Key: | 3/8 X 2.63 | Output Shaft Orientation: | LR |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer Style: | Worm - Right Angle |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Series Code: | GRG |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 87 | Frame Size: | 56C |
| Output Style: | D | Assembly: | BM-D |
| Series: | GRG Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 5.18 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.63 in |
| Series Style: | GRG-BM-D | Service Factor: | 1 |
| Input HP: | 5.18 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | D |
| Output HP: | 4.536 | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.500 in | Mounting Style: | Base |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 3267 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310043974 | Weight: | 85.00 LB |

