Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM832-20-R-140
Part #:GRG8320059.00
Catalog #:GRG-BM832-20-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | B: | 8.5 |
| G: | 2 | J: | 7.5 in |
| H-Tap size: | 7/16 - 14 UNC in | AK: | 4.5 |
| L: | 6.76 in | I: | 5.02 in |
| LM: | 9.01 | N: | 7.06 |
| A: | 5.75 | BF: | 0.41 |
| TAP Depth: | 0.88 in | T: | 1.5 |
| K: | 3.75 in | D: | 3.5 |
| O: | 3.66 in | AJ: | 5.88 |
| F: | 4 | C: | 9.38 in |
| U: | 0.875 in | BD: | 6.5 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Output Style: | R | Ratio Range: | 20:1 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Product Type: | Worm Speed Reducer | Model Code: | BM832 |
| Output RPM: | 87 | Input Style: | Flexible Coupling Input |
| Series: | GRG Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Mounting Style: | Base |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Series Style: | GRG-BM-R | Overhung Load: | 2,170 |
| Output Diameter (in): | 1.500 in | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 5.18 | Input HP: | 5.18 |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Orientation: | R | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.63 in | Frame Size: | 140TC |
| Series Code: | GRG | Assembly: | BM-R |
| Output Shaft Assembly Code: | R | Output Key: | 3/8 X 2.63 |
| Output HP: | 4.536 | Input Diameter (in): | 0.875 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 3267 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310044100 | Weight: | 76.00 LB |

