Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM832-60-L-180
Part #:GRG8320080.00
Catalog #:GRG-BM832-60-L-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 5.02 in |
| D: | 3.5 | G: | 2 |
| U: | 0.875 in | B: | 8.5 |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| TAP Depth: | 0.88 in | L: | 6.76 in |
| J: | 7.5 in | A: | 5.75 |
| O: | 3.66 in | BF: | 0.53 |
| F: | 4 | H-Tap size: | 7/16 - 14 UNC in |
| T: | 1.5 | K: | 3.75 in |
| AK: | 8.5 | L1: | 10.01 in |
| BD: | 9 | C: | 9.38 in |
| N: | 7.06 |
Technical Specifications
| Output Shaft Assembly Code: | L | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.500 in | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Series: | GRG Series - Ironman Worm Gear Reducers |
| Series Code: | GRG | Mounting Style: | Base |
| Output RPM: | 29 | Input RPM: | 1,750 |
| Series Style: | GRG-BM-L | Input Keyway (C Face): | 1/4 x 1/8 |
| Reducer Style: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Output HP: | 1.515 | Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 2.63 |
| Input Keyway: | 3/16 X 1.63 in | Input Diameter (in): | 0.875 in |
| Product Type: | Worm Speed Reducer | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Model Code: | BM832 | Overhung Load: | 2,275 |
| Input HP: | 2.114 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Assembly: | BM-L |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.114 | Output Shaft Orientation: | L |
| Service Factor: | 1 | Output Style: | L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3274 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310044285 | Weight: | 76.00 LB |

