Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM832-30-D-180
Part #:GRG8320093.00
Catalog #:GRG-BM832-30-D-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | K: | 3.75 in |
| AJ: | 7.25 | L1: | 10.01 in |
| BF: | 0.53 | C: | 9.38 in |
| O*: | 3.42 in | B: | 8.5 |
| H-Tap size: | 7/16 - 14 UNC in | D: | 3.5 |
| BE1: | 0.5 in | L: | 6.76 in |
| G: | 2 | T: | 1.5 |
| U: | 0.875 in | N: | 7.06 |
| TAP Depth: | 0.88 in | Center Distance (in): | 3.25 in |
| F: | 4 | A: | 5.75 |
| I: | 5.02 in | O: | 3.66 in |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 58 |
| Output Key: | 3/8 X 2.63 | Output HP: | 2.986 |
| Input Diameter (in): | 0.875 in | Assembly: | BM-D |
| Series Style: | GRG-BM-D | Overhung Load: | 2,275 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | D | Series Code: | GRG |
| Mounting Style: | Base | Reducer Style: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.619 | Output Style: | D |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Diameter (in): | 1.500 in | Output Shaft Orientation: | LR |
| Input Keyway: | 3/16 X 1.63 in | Model Code: | BM832 |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Input HP: | 3.619 | Center Distance (in): | 3.25 |
| Ratio Range: | 30:1 | Frame Size: | 180TC |
| Thrust Rating - output shaft: | 2574 | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 3226 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310044414 | Weight: | 76.00 LB |

