Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-B832-5-D
Part #:GRG8320105.00
Catalog #:GRG-B832-5-D
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | H-Tap size: | 7/16-14 UNC in |
| C: | 9.38 in | A: | 5.75 |
| T: | 1.5 | K: | 3.75 in |
| D: | 3.5 | I: | 5.02 in |
| L: | 6.76 in | B: | 8.5 |
| J: | 7.5 in | F: | 4 |
| O: | 3.66 in | TAP Depth: | 0.88 in |
| O*: | 3.42 in | M: | 2.38 |
| Center Distance (in): | 3.25 in | G: | 2 |
| N: | 7.06 |
Technical Specifications
| Output HP: | 11.29 | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Input HP: | 11.92 |
| Input HP @ 1750 RPM: | 11.92 | Output Shaft Assembly Code: | D |
| Output Key: | 3/8 x 2.63 | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Output RPM: | 350 |
| Ratio Range: | 5:1 | Mounting Style: | Base |
| Input RPM: | 1,750 | Series Code: | GRG |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1605 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.500 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Output Shaft Orientation: | LR | Service Factor: | 1 |
| Series Style: | GRG-B-D | Model Code: | B832 |
| Assembly: | B-D | Output Style: | D |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.63 in |
| Overhung Load: | 2,275 | Input Style: | Solid Shaft |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2033 in/lbs |
General Specifications
| UPC: | 690310044513 | Weight: | 71.00 LB |

