Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-B832-80-D
Part #:GRG8320107.00
Catalog #:GRG-B832-80-D
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | O*: | 3.42 in |
| H-Tap size: | 7/16-14 UNC in | Center Distance (in): | 3.25 in |
| TAP Depth: | 0.88 in | K: | 3.75 in |
| T: | 1.5 | G: | 2 |
| F: | 4 | A: | 5.75 |
| C: | 9.38 in | L: | 6.76 in |
| B: | 8.5 | N: | 7.06 |
| M: | 2.38 | U: | 0.875 in |
| O: | 3.66 in | D: | 3.5 |
| J: | 7.5 in |
Technical Specifications
| Series Code: | GRG | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Output Shaft Orientation: | LR | Output Key: | 3/8 x 2.63 |
| Input HP: | 1.03 | Output RPM: | 21 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 80:1 |
| Series Style: | GRG-B-D | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Assembly: | B-D | Shaft Seal Material: | Viton |
| Model Code: | B832 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.875 in |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Mounting Style: | Base |
| Input Keyway: | 3/16 X 1.63 in | Output Style: | D |
| Reducer: | Worm - Right Angle | Output HP: | 0.695 |
| Output Shaft Assembly Code: | D | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Output Diameter (in): | 1.500 in |
| Overhung Load: | 2,275 | Input HP @ 1750 RPM: | 1.03 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2000 in/lbs |
General Specifications
| UPC: | 690310044520 | Weight: | 71.00 LB |

