Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM832-5-R-56
Part #:GRG8320113.00
Catalog #:GRG-BM832-5-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | J: | 7.5 in |
| BF: | 0.41 | I: | 5.02 in |
| L: | 6.76 in | BD: | 6.5 |
| G: | 2 | H-Tap size: | 7/16-14 UNC in |
| BE: | 0.38 in | D: | 3.5 |
| AK: | 4.5 | T: | 1.5 |
| K: | 3.75 in | O: | 3.66 in |
| U: | 0.875 in | N: | 7.06 |
| LM: | 9.01 | A: | 5.75 |
| TAP Depth: | 0.88 in | B: | 8.5 |
| AJ: | 5.88 | C: | 9.38 in |
| F: | 4 |
Technical Specifications
| Series Code: | GRG | Series: | GRG Series - Ironman Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load: | 2,275 | Output HP: | 11.29 |
| Output RPM: | 350 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | R | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Series Style: | GRG-BM-R | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | BM832 |
| Mounting Style: | Base | Thrust Rating - output shaft: | 1605 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 5:1 |
| Output Shaft Orientation: | R | Assembly: | BM-R |
| Output Key: | 3/8 x 2.63 | Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.63 in | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.500 in |
| Input HP: | 11.92 | Output Style: | R |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 11.92 |
| Service Factor: | 1 | Motor Frame Size: | 56 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2033 in/lbs |
General Specifications
| UPC: | 690310044568 | Weight: | 85.00 LB |

