Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ832-25-R-56
Part #:GRG8320132.00
Catalog #:GRG-BMQ832-25-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | F: | 4 |
| I: | 5.02 in | T: | 1.5 |
| J: | 7.5 in | AK: | 4.5 |
| K: | 3.75 in | LQ: | 6.14 in |
| N: | 7.06 | RQ: | 5.51 in |
| B: | 8.5 | A: | 5.75 |
| AJ: | 5.88 | C: | 9.38 in |
| O: | 3.66 in | H-Tap size: | 7/16-14 UNC in |
| BD: | 6.5 | G: | 2 |
| D: | 3.5 | BF: | 0.41 |
| BE: | 0.38 in | TAP Depth: | 0.88 in |
Technical Specifications
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | BMQ-R |
| Input HP: | 4.373 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Output Style: | R |
| Series Style: | GRG-BMQ-R | Frame Size: | 56C |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Mounting Style: | Base | Model Code: | BMQ832 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 4.373 |
| Overhung Load: | 2,275 | Output Shaft Orientation: | R |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | R |
| Series Code: | GRG | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.500 in | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 70 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Output HP: | 3.732 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 2.63 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3360 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 690310044728 | Weight: | 75.00 LB |

